Model 2160
4-Channel Portable
Enclosure
|
Description
A prewired, fused enclosure which houses one
Model 2110B
or
2111
, one
2130
or
2131
, and one
2120B
module. A carrying handle ensures maximum
portability. An additional snap-down bail support on
the bottom can be used to elevate the 2160 for
excellent work efficiency during bench-top operation.
The Model 2160 (shown with the 2110B, 2131, and 2120B
modules) would be substituted for the
Model 2150
when two or four channels and maximum portability
are required.
Specifications
Size:
5.55 H x 8.75 W x 13.80 D in (141 x 222x 350 mm).
Weight:
5.2 lbs (2.4 kg).
Page 9 of 9
|
|