2200 System
Signal Conditioning
Amplifier
|
|
Description
The 2200 Signal Conditioning System incorporates, as
standard, all the features necessary for precise
conditioning of strain gage and transducer inputs in
the most severe operating environments.
The
2210A
Amplifiers
plug in from the front of the ten-channel
2250A Rack
Adapter
or four-channel
2260A Portable
Enclosure
without removing the rear-panel input connections. A
single-channel adapter is also available. |
-
Features
- Plug-in amplifier design; amplifiers are
removable from the front panel without rear
access.
- Constant-voltage or constant-current
excitation; 0.5 to 15V or 0.5 to 30 mA;
selectable by single internal switch.
- Calibrated gain from 1 to 3300; adjustable
front-panel gain switch and calibrated
front-panel ten-turn potentiometer.
- Front-panel monitoring of:
+
10V output; excitation; automatic balance status;
and amplifier balance.
- Automatic wide-range bridge balance with
battery backup to retain balance in power-off
condition.
- Input coupling; selectable ac or dc by
internal jumpers.
- Fully guarded input amplifier;
+
350Vdc or peak ac common-mode operating voltage.
- Full-power bandwidth of 100 kHz at all gain
settings; slew rate of 6.3 V/microsec.
- Built-in four-pole Bessel low-pass filter
with cutoff frequencies of 1 Hz, 10 Hz, 100 Hz, 1
kHz and 10 kHz; front-panel frequency selection
switch.
- Two simultaneous buffered outputs;
+
10V and tape 1.0 Vrms; will drive up to 0.15
microfarad without instability.
- Stable, proprietary bridge completion module
for quarter- and half-bridge 120 and 350-ohm
strain gage and transducer circuits.
- 120-ohm dummy easily configured for 1000-ohm
completion.
- Built-in shunt calibration circuits; internal
user-selectable configurations to provide
two-point shunting of any bridge component or
two-point double shunt calibration of
transducers.
- Optically isolated shunt calibration relays
provided as standard; built-in power supply for
relay operation is provided in ten-channel rack
adapter and four-channel enclosure.
|
|