Description
A prewired rack adapter which accepts up to ten
Model 2210A
plug-in amplifier modules. The Model 2250A also fits
standard 19-in (483 mm) mainframe electronic
equipment racks so that multi-channel system
configurations can be conveniently housed. The Model
2250A contains all built-in wiring for connecting one
rack adapter to another.
Specifications
Input:
Input plugs are provided for up to ten channels;
Bendix PT06A-14-15 (SR).
Output:
Standard
+
10V, BNC receptacle (10 ea). Tape 1.0 Vrms, BNC
receptacle (10 ea).
Remote:
Provides access to remote calibration and remote
balance functions of 2210A Amplifiers. The required
+5V power supply is an integral part of the 2250A
Rack Adapter.
Power:
115/230 Vac, 50-60 Hz, 120W max.
Fuse:
1.5A, 3 AG (115V) or 3/4A, 3 AG (230V).
Size:
7 H x 19 W x 18.87 D in (178 x 483 x 479 mm).
Weight:
13.8 lbs (6.25 kg).
Page 4 of 7
|
|