Model 2260A
4-Channel Portable
Enclosure
|
Description
A self-contained prewired rack/enclosure which
accepts up to four
2210A
Amplifiers
. All input/output connectors are provided on the
rear panel of the enclosure. A carrying handle allows
convenient portability, and a snap-down bail support
on the bottom is used to elevate the 2260A for work
efficiency during bench-top operation.
Specifications
Input:
Input plugs are provided for up to four channels;
Bendix PT06A-14-15 (SR).
Output:
Standard
+
10V, BNC receptacle (4 ea). Tape 1.0 Vrms, BNC
receptacle (4 ea).
Remote:
Provides access to remote calibration and remote
balance functions of 2210A Amplifiers. The required
+5V power supply is an integral part of the 2260A
Portable Enclosure.
Power:
115/230 Vac, 50-60 Hz, 5OW max.
Fuse:
3/4A, 3 AG (115V) or 3/8A, 3 AG (230V).
Size:
7.31 H x 7.20 W x 20.16 D in (186 x 183 x 512 mm).
Weight:
8.1 lbs (3.67 kg).
Page 6 of 7
|
|