Model 2270A
Single-Channel Adapter
|
Description
Permits use of a stand-alone single-channel
2210A
Amplifier
. The plug-in adapter provides for the power and
input/output connectors.
Specifications
Input:
Input plug is provided; Bendix PT06A-14-15 (SR).
Output:
Standard
+
l0 V, BNC receptacle. Tape 1.0 Vrms, BNC receptacle.
Remote:
Provides access to remote calibration and remote
balance functions of 2210A Amplifier. The required
+5V power supply must be provided by the user.
Power:
115/230 Vac, 50-60 Hz, 12W max.
Fuse:
3/8A, 3 AG.
Size:
7.06 H x 3.20 W x 4.90 D in (180 x 81 x 125 mm).
Weight:
0.8 lbs (0.36 kg).
Page 7 of 7
|
|