2300 System
Signal Conditioning
Amplifier
|
|
Description
The 2300 System conditions and amplifies low-level
signals to high-level outputs for multiple-channel,
simultaneous dynamic recording and display on
external devices.
Among its features, each
2310
/
2311
Module includes a built-in power supply, active
filtering, three simultaneous outputs, playback mode,
wide frequency response, and electronic bridge
balance. Socket-mounted integrated circuits and
discrete components achieve the demanding
specifications listed while providing ease of
serviceability.
Up to ten 2310/2311 Modules can be mounted in a
Model 2350 Rack
Adapter
; or up to four modules in a Model 2360 Portable
Enclosure; or, a single 2310/2311 can serve as a
stand-alone unit. |
-
Features
- Selectable bridge excitation, 0.5 to 15 Vdc
(0.4 to 15 Vdc for Model 2311).
- Fully adjustable calibrated gain from 1 to
11 000.
- Dual-range (
+
5000 and
+
25 000 microstrain) automatic bridge
balance, with "keep-alive" power to
preserve balance for months without external
power.
- All bridge completion built in, including
120- or 1000- and 350-ohm dummies.
- Dual polarity two-step double shunt
calibration.
- Bandpass:
2310: 25 kHz
(-0.5 dB)
65 kHz (-3.0 dB)
2311: 50 kHz
(-0.5 dB)
125 kHz (-3.0 dB).
- Switchable active filter - up to six
poles.
- Three simultaneous buffered outputs.
- Playback mode to filter and observe or
re-record previously recorded magnetic tape
data.
- Input impedance above 10 megohms at all
times.
|
|