Brands     Vishay Measurements Group     Interactive Guide     Instruments     2300 System     Model 2350

Model 2350
Rack Adapter


Description
A prewired rack adapter which accepts up to ten Model 2310 plug-in amplifier modules. The Model 2350 also fits standard 19-in (483 mm) mainframe electronic equipment racks so that multi-channel system configurations can be conveniently housed.

Specifications
Power: 2-ft (0.6-m) 3-wire line cord;
10-ft (3-m) extension cord supplied.

Fuse: 1A size 3AG (32 x 6.5 dia. mm).

Receptacle to accept line cord from adjacent 2350 Rack Adapter.
Wiring for remote calibration with Option Y.

Size:
8.75 H x 19 W x 19.06 D in (222 x 483 x 484 mm).

Weight:
13.5 lb (6.1 kg).


Page 5 of 7