System 5000
Model 5100 Scanner
|
Description
The Model 5100 Scanner is sized for standard 19-in
(483-mm) instrumentation racks. Cabinets are
available for various system configurations for
bench-top or field use.
Model 5100 Scanner Front
Panel
Sensor connections are quickly made to the cards at
the rear of each scanner in System 5000.
Strain gage cards
include built-in bridge completion for quarter and
half bridges, and a constant voltage power supply for
0, 0.5, 1, 2, 5, and 10 Vdc bridge excitation.
Model 5100 Scanner Rear
Panel
Since each Model 5100 Scanner can function
independently, your System 5000 components can be
easily configured for each test requirement. A
100-channel system, for example, can be used as five
independent 20-channel systems simply by purchasing
additional software/interface hardware installations.
Specifications
Inputs:
Accepts up to four cards (five channels per card and
up to 20 channels per scanner).
A/D CONVERTER:
16-bit (15-bit plus sign) successive approximation
converter. Usable resolution is typically 15 bits. 40
s total conversion time per reading.
SCAN RATE:
1 ms per scan. Fifty complete scans per second
typical usage. Concurrent scanning for all scanners.
Input channels in each single scanner are scanned
sequentially at 0.04-ms intervals and stored in
random access memory within a 1-ms window.
OPERATIONAL ENVIRONMENT:
Temperature
:-10° to +50°C.
Humidity
: Up to 90% RH, non-condensing.
Size
3.5 H x 19 W x 16 D in (
89 x 483 x 381 mm
)
Weight
16 lb (7.25
kg
)
Power
115 or 230 Vac user-selectable; ±10% of setting;
50/60 Hz; 140W max.
|
Page 2 of 6
|