System 5000
Model 5110 Strain Gage Card
:
|
Specifications
:
Channels:
Five per card.
-
Inputs:
-
Strain Gages:
120
, 350
,1000
quarter bridges; 60
to 5000
half and full bridges. Jumper-selectable
completion resistors (0.02% ±3 ppm/°C
typ).
-
-
Measurement Range
:
Normal range mode: ±16 380
High range mode: ±163 800
Low range mode: ±1638
Resolution
:
Normal range mode: 1
High range mode: 10
Low range mode: 0.1
-
Strain Gage Based Transducers:
60
to 5000
impedance
-
-
Measurement Range
:
Normal range mode: ±8 mV/V
High range mode: ±80 mV/V
Low range mode: ±0.8 mV/V
Resolution
:
Normal range mode: 0.5
V/V
High range mode: 5.0
V/V
Low range mode: 0.05
V/V
-
Input Impedance:
220 M
each input.
Input Protection:
±40V
Source Current:
±25 nA max.
Input Connector:
Nine-pin D-sub style.
-
Amplifier:
-
Zero Temperature Stability:
±1.2
V/° C RTI, ±100
V/° C RTO, after 30-minute warm-up.
Gain Accuracy & Stability:
±0.1% at +23°C; ±100 ppm/° C
Common-Mode Voltage:
±10 V
Common-Mode Rejection (dc to 5 Hz):
100 dB typical
System Noise (Normal Mode Operation):
±2
typical (±4 ADC counts)
System Coarse Balance Range:
±100 % of measurement range (typically ±16
383
)
-
Calibration:
Two shunt calibration points are available on each
channel. Switch-selectable. Calibration switches, A
and B, are software selectable.
-
Excitation:
0.0, 0.5, 1.0, 2.0, 5.0, and 10.0 Vdc.
Software-programmable.
-
Accuracy:
±5 mV typical
Current:
250 mA max. (50 mA per channel). Over-current
protected.
Load Regulation:
<0.05% of full scale for a load variation of 10%
to 100% of full load
Temperature Stability:
Better than ±0.005%/° C
-
Filter:
-
Type:
Four-pole Butterworth
Cutoff Frequency (-3 dB):
5 HZ
Page 3 of 6
|
|