System 5000
Model 5120 Thermocouple Card
:
|
Specifications
:
Channels:
Five per card.
-
Inputs:
Thermocouple types J, K, T, E, R, S, and B.
Built-in electronic cold-junction compensation.
Software-selectable
Open sensor detection
-
Input Impedance:
22 M
each input.
Input Protection:
±40V
Source Current:
±0.5 nA typical; ±5 nA max
Input Connector:
Three-position screw terminal
-
Amplifier:
-
Zero Temperature Stability:
±1.2
V/° C RTI, ±100
V/° C RTO, after 30-minute warm-up.
Gain Accuracy & Stability:
0.1% ±100 ppm/° C
Common-Mode Rejection (dc to 5 Hz):
100 dB typical
Common-ModeVoltage:
±10V
System Noise (Normal Mode Operation):
±10
V typical (±4 ADC counts)
Measurement Range:
±81.9mV
-
Resolution:
2.5
V
Filter:
-
Type:
Four-pole Butterworth
Cutoff Frequency (-3 dB):
5 HZ
Page 4 of 6
|
|