System 5000
Model 5130A High Level Input
Card
:
|
Specifications
:
Channels:
Five per card.
-
Inputs:
DC volts (differential)
-
Input Impedance:
22 M
each input.
Input Protection:
±40V
Source Current:
±0.5 nA typical; ±5 nA max
Input Connector:
Nine-pin D-sub style
-
Amplifier:
-
Zero Temperature Stability:
±1.2
V/° C RTI, ±100
V/° C RTO, after 30-minute warm-up.
Gain Accuracy & Stability:
±0.1% ±100 ppm/° C
Common-Mode Rejection (dc to 5 Hz):
100 dB typical
Common-ModeVoltage:
±10V
System Noise (Normal Mode Operation):
±4 ADC counts typical (0 to 15V
excitation).±10 ADC counts typical (20 to 30V
excitation).
Measurement Ranges:
±1, ±2, ±5, ±10 Vdc
-
Resolution:
30.5, 61, 152.5, 305
V
Excitation:
0.0, 0.5, 1.0, 2.0, 5.0, 10.0, 15.0, 20.0, 25.0 and
30.0 Vdc
-
Accuracy:
±10 mV typical
Current:
250 mA max (50 mA per channel) at 1 to 15V.
200 mA max (40 mA per channel) at 20V.
150 mA max (30 mA per channel) at 25 to30V.
Over-current protected.
Max current limit selected by jumpers.
Load Regulation:
<0.05% of full scale for a load variation of 10%
to 100% of full load
Temperature Stability:
Better than ±0.005%/° C
-
Filter:
-
Type:
Four-pole Butterworth
Cutoff Frequency (-3 dB):
5 HZ
Page 5 of 6
|
|