System 5000
Model 5140 LVDT Input Card
:
|
Specifications
:
Channels:
Five per card.
-
Inputs:
Full-bridge and half-bridge transducers
-
Input Impedance:
10 M
each input.
Input Protection:
±40V
Source Current:
±0.5 nA typical; ±5 nA max
Input Connector:
Nine-pin D-sub style
-
Amplifier:
-
Zero Temperature Stability:
±1.2
V/° C RTI, ±100
V/° C RTO, after 30-minute warm-up.
Gain Accuracy:
±0.25% typical
Common-Mode Rejection (dc to 5 Hz):
100 dB typical
Common-ModeVoltage:
±10V
System Noise (Normal Mode Operation):
±4 ADC counts typical
Measurement Ranges:
±0.5, ±1, ±2.5, ±5 Vrms
-
Resolution:
15.25, 30.5, 76.2, 152.5
Vrms
Excitation:
3.0 Vrms, 5000Hz or 2500 Hz sine wave.
Software-selectable
-
Accuracy:
±5 mVrms typical
Current:
±250 mA max (±50 mA per channel)
Over-current protected
Load Regulation:
<0.1% of full scale for a load variation of 10%
to 100% of full load
Temperature Stability:
Better than ±0.05%/° C
-
Filter:
-
Type:
Four-pole Butterworth
Cutoff Frequency (-3 dB):
5 HZ
Page 6 of 6
|
|