System 6000
StrainSmart
Data System
|
|
|
Introduction
Vishay Measurements Group System 4000 revolutionized
strain measurement with the introduction of a complete
hardware/software approach to data acquisition,
reduction, and presentation for strain gages and
related sensors for stress analysis testing.
System 5000
, introduced in 1995, took this concept into the next
generation of static data acquisition by using new
developments in hardware and software to add features
not previously possible. Today, more than fifty
thousand channels of Vishay Measurements Group stress
analysis data systems are in use around the world in
virtually every industrial test application, major
research facility, and university laboratory.
Now, the latest generation – System 6000
– breaks through the barrier of static
measurements with data acquisition rates of up to
10,000 samples per second per channel.
|
Features
- From 1 to 1200 input channels.
- Individual input cards for strain gage and
strain-gage-based transducers (Model 6010),
thermocouples (Model 6020), sensors with
high-level voltage outputs (Model 6030), and
LVDT's (Model 6040),and piezoelectric sensors
(Model 6050).
- Built-in bridge completion for 120-, 350-,
and 1000-ohm strain gages.
- Maximum scan rate of 10 000 samples per
second per channel; maximum throughput of
200 000 samples per second.
- Simultaneous sampling with anti-aliasing
filter and analog-to-digital conversion for each
channel.
- Stable, accurate, low-noise signal
conditioning.
- Selectable digital filtering of measurement
signals.
- High-speed PCI hardware interface (Model
6100) and Ethernet network interface (Model
6200).
- Digital I/O for triggering external events.
|
Description
System 6000 hardware is designed to incorporate all
the features required for precision strain measurement
under a variety of loading conditions, while
maintaining flexibility and ease of use. A system can
be configured with 1 to 1200 sensors. Strain gages,
strain-gage-based transducers, thermocouples,
LVDT's, potentiometers, accelerometers,
piezoelectric sensors and other transducers can be
intermixed by choosing the appropriate sensor card. All
System 6000 components can be easily configured for
each test requirement. Both the
Model 6100 Scanner
(holding up to 20 input cards) and the
Model 6200 Scanner
(holding up to 16 input cards) function independently.
Additionally, the smaller, lighter, portable Model 6200
can operate from a variety of dc power sources, and can
be configured to remotely perform data acquisition and
storage.
Utilizing the benefits of individual analog-to-digital
conversion on each channel and simultaneous sampling
data acquisition for all channels, System 6000's
Model 6100 Scanners record test data at rates of up to
10 000 samples per second per channel of
instrumentation hardware. The PCI hardware interface
between the scanners and a PC running
StrainSmart®
software
in the Windows NT environment enables a combined
throughput of up to 200 000 samples per second for all
channels (for example, 20 channels at 10 000 samples
per second per channel or 40 channels at 5000 samples
per second per channel).
Selectable, digital FIR low-pass filtering is
incorporated into each instrumentation channel to meet
a variety of testing requirements. Custom filters are
also available.
|
|
Detailed Specifications
|
-
Scanners
-
Model 6100 Scanner
-
Model 6200 Scanner
Model 6204 Remote Terminal Unit
(RTU)
|
-
Sensor Cards
-
Model 6010 Strain Gage
Card
-
Model 6020 Thermocouple
Card
-
Model 6030 High-Level
Transducer Card
-
Model 6040 LVDT Card
-
Model 6050 Piezoelectric
Card
-
Model 6090 Digital I/O
Card
|
-
Software
-
StrainSmart
Software
|
Guided Tour
To see how System 6000 can make your measurements
of stress/strain and other engineering parameters
faster and easier, please take a few moments to go on
the
Guided Tour.
|
Should you have further questions regarding System
6000 for your applications, our experienced staff of
Applications
Engineers
are always ready to assist you in selecting the right
equipment and materials for your stress/strain
measurement needs.
|
| To request Application Engineering assistance,
arrange a demonstration of System 6000, or obtain
pricing information, contact the
Vishay Measurements Group office
nearest you.
|
Page 1of 10
|