System 6000
Model 6030 High-Level Transducer
Card
:
|
Features
:
- Complete high-level signal conditioner with
16-bit analog-to-digital converter
- Programmable gain
- Programmable digital filter
- Programmable excitation supply. The supply is
settable to 0, 0.5, 1, 2, 5, 10, 15, 20, 24, and
30V. Up to 50 mA of current is available on each
channel.
- Fixed low-pass anti-aliasing filter (six-pole)
- Input connections to user's voltage source
via nine-pin D-sub connector
Specifications
:
Channels:
One per card.
-
Inputs:
DC voltage (differential)
-
Input Impedance:
22 M
each input.
Source Current:
±2 nA typical; ±100 nA max.
Input Connector:
Nine-pin D-sub style.
-
Amplifier:
-
Zero Temperature Stability:
±2 microvolt/° C RTI, typical. ±100
microvolt/° C RTO, after 30-minute warm-up
DC Gain Accuracy & Stability:
±0.05% ±20 ppm/° C
Common-Mode Rejection (dc to 60 Hz):
86 dB typical at X1 gain
94 dB typical at X10 gain
Common-Mode Voltage:
±12V typical
AC Accuracy: (typical)
|
Input Frequency/Bandwidth:
|
500/3000
|
50/200
|
| Spurious Free Dynamic Range: |
100 dB |
110 dB |
| Signal to Noise: |
90 dB |
95 dB |
| Signal to Distortion: |
100 dB |
110 dB |
Measurement Ranges:
±1, ±2, ±5, ±10 Vdc
Resolution:
30.5, 61, 152.5, 305 microvolt
-
Excitation:
0, 0.5, 1.0, 2.0, 5.0, 10.0, 15.0, 20.0, 24.0, 30.0
Vdc.
-
Accuracy:
±10 mV typical at 0 to 24 Vdc; ±5% at
30Vdc.
Current:
50 mA max. Over-current protected
Load Regulation:
<±0.05% of full scale for a load variation
of 10% to 100% of full load.
Temperature Stability:
Better than ±0.005%/° C.
-
A/D Converter:
-
Type:
16-bit successive approximation with integrated
sample and hold
Integral Linearity Error:
±2 LSB
-
Filters:
Linear phase, analog, 6-pole anti-aliasing
filter, and 256-tap, programmable, FIR digital
filter (lowpass)
-
Passband Frequency:
User-selectable 1 Hz to 4 kHz
Page 7 of 10
|
|