System 6000
Model 6040 LVDT Card
:
|
Features
:
- Complete LVDT signal conditioner with 16-bit
analog-to-digital converter
- Programmable digital filter
- Independent ac excitation supply
- Programmable gain steps of 1, 2, 5, and 10
- Supports six-, five-, four-, and three-wire
transducers
- Fixed low-pass anti-aliasing filter (six-pole)
- Excitation reference provided for calibration
- Input connections to user's transducer via
nine-pin D-sub connector
Specifications
:
Channels:
One per card.
-
Inputs:
Full-bridge and half-bridge transducers.
-
Input Impedance:
10 M
each input.
Source Current:
±2 nA typical; ±100 nA max.
Input Connector:
Nine-pin D-sub style.
-
Amplifier:
-
Zero Temperature Stability:
2 microvolt/° C RTI, typical. ±100
microvolt/° C RTO, after 30-minute warm-up.
Gain Accuracy & Stability:
±0.25% typical
Common-Mode Rejection
(dc to 60 Hz):
86 dB typical at X1 gain
94 dB typical at X10 gain
Common-Mode Voltage:
±12V typical
Measurement Ranges:
±0.5, ±1, ±2.5, ±5 Vrms
Resolution:
15.25, 30.5, 76.2, 152.5 microvolt rms
-
Calibration:
Excitation sample.
Excitation:
3.0 Vrms at 2500, 5000, or 10 000 Hz sine
wave. Software-selectable.
-
Accuracy:
±5 mVrms typical.
Current:
±50 mA max. Over-current protected.
Load Regulation:
<±0.1% of full scale for a load variation
of 10% to 100% of full load.
Temperature Stability:
Better than ±0.05%/° C.
-
A/D Converter:
-
Type:
16-bit successive approximation with integrated
sample and hold.
Integral Linearity Error:
±2 LSB
-
Filters:
Butterworth, six-pole anti-aliasing analog
filter, and 256-tap, programmable, FIR digital
filter (lowpass)
-
Passband Frequency:
User-selectable 1 Hz to 4 kHz
Page 8 of 10
|
|