System 6000
Model 6050 Piezoelectric
Card
|
Features
- Complete piezoelectric signal conditioner with
16-bit analog-to-digital converter.
- Supports both VM (voltage mode, low impedience)
and CM (charge mode, high impedience) type
piezoelectric transducers.
- Programmable constant current excitation supply
for VM transducers is software settable to 1, 2, 4,
5, 10 and 20 mA.
- Programmable gain steps of 1, 2, 5, and 10 for
VM transducers and steps of 1, 2, 5, 10, 20, 50 and
100 for CM transducers.
- Programmable digital filter
- Fixed low-pass anti-aliasing filter (six-pole)
- Input connections to user's transducer via
BNC connector
Specifications
Channels:
One per card.
-
Inputs:
Voltage mode (VM) or charge mode (CM) piezoelectric
type transducers (type is switch-selectable)
-
Coupling:
CM type - charge amplifier with software-selectable
time constants of 0.5 and 5 seconds.
VM type - ac coupling to remove dc bias voltage
with high pass response of 0.1 Hz
(-3dB).
Input Connector:
Female BNC.
-
Amplifier:
-
Zero Temperature Stability:
± 10 microvolt/° C RTI typical, after
30-minute warm-up.
Charge Amplifier Zero Stability:
± 1.2 pC/° C RTI typical at 0.5 second
time constant.
DC Gain Accuracy and Stability:
±0.1% at +23°C; ±25 ppm/°C
AC Accuracy: (typical at X2 gain step)
|
Input Frequency/Bandwidth:
|
500/3000
|
50/200
|
| Spurious Free Dynamic Range: |
100 dB |
110 dB |
| Signal to Noise: |
90 dB |
95 dB |
| Signal to Distortion: |
100 dB |
110 dB |
Measurement Ranges:
±10.5V, ±5.25V, ±2.1V, and ±1.05V
for VM type transducers
±200 000 pC, ±100 000 pC,
±40 000 pC, ±20 000 pC,
±10 000 pC, ±4000 pC, and ±2000
pC for CM type transducers
Resolution:
0.0015% of range
Excitation:
0, 1, 2, 4, 5, 10 and 20 mA selections for VM type
transducers
-
Accuracy:
±1% + (±30microamp) typical at 1 to 20
mA.
-
Voltage Compliance:
0 to 28V.
-
Temperature Stability:
±50ppm/° C.
A/D Converter:
-
Type:
16-bit successive approximation with integrated
sample and hold
Integral Linearity Error:
±2 LSB
-
Filters:
Linear phase, analog, 6-pole anti-aliasing
filter, and 256-tap, programmable, FIR digital
filter (lowpass)
Passband Frequency:
User-selectable 1 Hz to 4 kHz
Page 9 of 10
|
|