Brands     Vishay Measurements Group     Interactive Guide     Instruments     6000 System     Model 6100 (Scanner)

System 6000
Model 6100 Scanner

  • AC powered
     
  • 19-in rack-mountable, 3.5-in high package
     
  • Accepts up to 20 plug-in input cards
     
  • Support high-speed data transfer and setup of the plug-in cards
     
  • Supports local diagnostics
     
  • Supports software identification and setup of each type of plug-in card
Specifications
 
Operation
Direct software control
 
Inputs
Accepts up to 20 cards. (One channel per card and up to 20 channels per unit).
 
Sync
Automatic
 
Data Storage
None
 
Interface
Proprietary PCI
 
Size
3.5 H x 19 W x 16 D in ( 89 x 483 x 381 mm )
 
Weight
17 lb (7.7 kg ) empty
19.5 lb (8.8 kg ) loaded with 20 plug-in cards
 
Power
115 or 230 Vac user-selectable; ±10% of setting; 50/60 Hz; 200W max.
 

Page 2 of 10