System 6000
Model 6200 Scanner
|
- DC powered (AC Optional)
- Compact package
- Accepts up to 16 plug-in input cards
- Supports network communication via a 10BASE-T
Ethernet connection
- Multiple units can be linked together to
provide common control and synchronous sampling
- Offers user-selectable decimal-based (radix
10) and binary-based (radix 2) scanning rates
- On-board program and data storage
- Supports local diagnostics
- Supports software identification and setup of
each type of plug-in card
|
Specifications
Operation:
Stand-alone or direct software control.
Inputs:
Accepts up to 16 cards (one channel per card and up
to 16 channels per unit).
Sync:
Multiple scanners synchronized with synchronization
cable links.
Data Storage:
- Can be configured in four ways:
-
Internal
: 2GB magnetic rotating media (standard) or 128MB
solid state.
-
Removable
: ATA form factor removable storage devices, either
magnetic rotating media or solid state.
Interface:
-
Type
: Ethernet
-
Topology
: 10Base-T
-
Protocol
: TCP/IP (HTTP)
Vibration:
10G
Size:
4 H x 10 W x 12.3 D in
(102 x 254 x 312 mm).
Weight:
9.1 lb
(4.1 kg)
empty.
11.1 lb
(5.0 kg)
loaded with 16 plug-in cards.
Power:
Designed for use with dc power; 9-32 Vdc, 100W max.
Optional power adapter (Model 6207); 120/240 Vac.
|
Page 3 of 10
|