Model
700
Portable Strain Gage Welding and
Soldering Unit
|
|
Description
A battery-operated capacitive discharge spot welder
for attaching and wiring weldable strain gages and
temperature sensors.
In strain gage testing, there are instances when the
gages cannot be bonded to the test specimen or
structure by conventional adhesive bonding. The
solution to this problem is to install
Micro-Measurements weldable strain gages. These gages
are attached by spot welding, and the Model 700
Portable Welder has been designed to efficiently and
conveniently perform this function. The unit also
features a battery-operated soldering pencil for
attaching leadwires to the strain gage. |
-
Features
-
Separate visual and audible indicators monitor
welder status
-- Weld energy is continuously adjustable from 3
to 50 joules, making the Model 700 an excellent
choice for installing weldable strain gages and
temperature sensors, as well as small
thermocouples and light gauge metal.
-
Supplied with a lightweight soldering
pencil
-- A front-panel control adjusts soldering tip
temperature for a wide range of soldering
applications in the field or in the laboratory.
-
"Low-battery" light to warn the user
when the internal, sealed lead-acid battery
requires charging
-- A built-in charger operates automatically
when plugged into 115 or 230 Vac, to ensure full
battery charge with no danger of overcharging.
Indicator lights monitor battery charge rate.
-
Convenient storage space for cables and
instruction manual.
|
Specifications
All specifications nominal or typical at +23° C
unless noted.
Welding
Weld Energy Range
:
3 to 50 joules, continuously adjustable by
front-panel control.
Maximum open-circuit voltage less than 25 Vdc.
Maximum Weld Repetition Rate
:
20 per minute at 30 joules, typical.
Number of Welds per Battery Charge
:
Approximately 2000 at weld energy setting of 30
joules.
This is equivalent to 40 Micro-Measurements weldable
gage installations.
Battery Charge Time (from full discharge)
:
12 hours to 75% full charge, 18 hours to full charge.
Battery
:
One sealed, rechargeable lead-acid (non-liquid) type,
12 volt, 5 ampere-hour.
Welding Probe
:
Manually fired with trigger control and
"steady-rest."
Welding Cables
:
Two 5 ft (1.5 m), fully flexible.
Weld Energy Monitor
:
Calibrated front-panel control with READY and WAIT
indicators;
audible indication selectable.
Soldering
Temperature Control
:
Continuously variable with bands indicating melting
range of solders.
Soldering Pencil
:
1.1 oz (31 gm), rated at 25 watts, 12 volt operation.
Tip temperature adjustable from +200° to
+900° F (+90° to +480° C).
Soldering Duration
:
4 hours using +361° F (+183° C) melting
point solders (with initial full charge).
General
Overall Size
:
9 L x 9 W x 9-3/4 H in (230 x 230 x 250 mm).
Weight
:
21 lb (9.5 kg).
Input Power for Recharging
:
115 Vac or 230 Vac, 50-60 Hz.
Operating and Storage Temperature Range
:
0° to + 120° F (-20° to +50° C).
|
|