Brands     Vishay Measurements Group     Interactive Guide     Instruments     StrainSmart Software     System Requirements


System Requirements

StrainSmart Software requires the use of a properly configured personal computer. Recommended system components are:
 
Component      Minimum Optimum
Processor Pentium 266 MHz Pentium 400 MHz or faster
RAM 64 MB 128 MB
Disk Drive 1 GB 4 GB SCSI-3 ultrawide 10K rpm

 
A mouse and an AGP graphics accelerator are recommended. Additionally, Internet Explorer 4 or 5 is required.
 
Operating System Compatibility

Interface
Operating System
Model
Scanner
95
98
NT*
2000
XP
5101 (ISA)
5100
Yes
Yes
Yes
Yes
Yes
5101 (PCI)
5100
Yes
Yes
Yes
Yes
Yes
PC5101A (PCMCIA)
5100
Yes
Yes
No
Yes
Yes
6101 (PCI)
6100
No
No
Yes
Yes
Yes
Ethernet
6200
Yes
Yes
Yes
Yes
Yes
*StrainSmart has been tested on NT with Service Packs 3-6.