Accessory items and replacement parts for the
RS-200 Milling Guide are listed below.
Double-Ended Boring Mills
Although boring mills are supplied as standard
equipment with the basic guide, replacement will be
necessary after prolonged usage. These mills, of
high-speed steel, are available in two sizes:
HS-200-125, 0.125 in
(3.2 mm) diameter.
HS-200-062, 0.062 in
(1.6 mm) diameter.
Cutters for High-Speed Air Turbine
Cutters are inverted-cone, carbide-tipped:
ATC-200-062, 0.062 in
(1.6 mm) diameter.
ATC-200-031, 0.031 in
(0.8 mm) diameter.
Type RM-1 Motor for High-Speed Air Turbine
Cement Kit
A fast-setting (15 minutes) two-component
resinous-type dental cement especially suited for
firmly attaching the milling guide to the test part.
Standard packaging is approximately two ounces. One
package is sufficient for ten guide mountings.