Brands     Vishay Measurements Group     Interactive Guide     Instruments     SB10 System     Model SB-10



Model
SB-10
Switch & Balance Unit  

 
   

 

Description
The SB-10 Switch and Balance Unit features gold-plated push/clamp binding posts to allow fast, convenient, and reliable connection of input circuits, and individual 10-turn potentiometers with turns-counting dial for fine-balance adjustments.

The channel switch of the SB-10 has an OPEN position to allow the use of additional SB-10's with a single P-3500 Strain Indicator . The SB-10 also incorporates a common dummy position for use with other than 120-, 350- or 1 000-ohm gages.

The combination of a P-3500 and SB-10 allows the operator to intermix, in a single 10-channel system, quarter-, half-, and full-bridge circuits. This feature is not found in most portable strain gage instrumentation.


Front Panel

Quarter and half bridges of the same resistance (e.g., all 120 or all 350Q) can be intermixed in any combination without alteration of either instrument. If the installation makes use of both 120 and 350Q gages, it is necessary only to connect to the dummy binding post corresponding to the selected gage resistance as the channel is changed.

Full bridges can also be intermixed in any combination. In this case, the operator needs only to depress the P-3500 BRIDGE push button to FULL position when a full-bridge channel is selected.

  • Features
  • 10 Channels plus OPEN Position
  • Gold-Plated Push/Clamp Binding Posts
  • Rugged, Lightweight
  • Intermix Quarter, Half and Full Bridges
  • Negligible Switching Resistance
  • Switching Repeatability Better than 1 microstrain
     

Specifications
All specifications nominal or typical at +23 deg C unless noted.

Circuits
10 channels plus OPEN position.

Inputs
Will accept quarter-, half-, or full-bridge circuits in any combination, including three-wire quarter bridges.

Balance Range
Quarter and Half Bridges : + 2000 microstrain with 350-ohm half bridge in strain indicator.
Full Bridge : + 2000 microstrain for 350-ohm bridge. Range proportional to bridge resistance.

Switching Repeatability
Better than 1 microstrain

Size & Weight
9 H x 6 W x 6 D in (228 x 152 x 152 mm).
5.5 lb (2.5 kg).