Model
V/E-40
Strain Gage Simulator
|
|
Description
The V/E-40 Strain Gage Simulator is an accurate,
stable, compact, five-decade resistor specially
designed to simulate the behavior of strain gages and
RTD'S, and for use in a broad range of
measurement and calibration applications.
As a precision strain gage simulator, the V/E-40 can
be used to measure nonlinearity of the
instrumentation in quarter-bridge operation, or to
verify instrument calibration over the anticipated
measurement range. It is also well-suited to
measuring desensitization of the strain gage circuit
due to the finite resistance of the strain gage
leadwire system.
In a similar manner, the V/E-40 can be temporarily
substituted for an RTD over a resistance range of
30.00 to 1111.10 ohms to verify calibration of
temperature measurement instrumentation.
The V/E-40 can also be used in conjunction with a
conventional Wheatstone bridge strain indicator to
measure arbitrary resistances between 30.00 and
1111.10 ohms, or to eliminate Wheatstone bridge
nonlinearity effects when measuring high post-yield
strains in quarter-bridge operation. In this mode,
the resistance or strain gage to be measured is
connected as one arm of a Wheatstone bridge, the
V/E-40 is used as a decade resistor in an adjacent
arm, and the strain measuring instrument as a null
detector.
Other applications include use as an investigative
tool to troubleshoot faulty strain gage
installations, or as a precision decade
resistor. |
-
Features
- 5 Decade Selector Switches
- Resistance Range: 30.00 to 1111.10 ohms in
0.01 ohm steps
- High Precision Vishay Resistors used
throughout to ensure Excellent Stability
- Accuracy 0.02% of Setting
- Simulates Tension and Compression Strain for
most widely used Strain Gage Resistance Values
- Simulates a Broad Range of RTD's for
Instrumentation Setup and Calibration
|
Specifications
All specifications nominal or typical at +23 deg C
unless noted.
Accuracy:
0.02% of reading.
Maximum Current
(To meet accuracy and repeatability
specifications.):
120 ohms: 65 mA;
350 ohms: 55 mA;
1000 ohms: 25 mA.
Stability:
+
3 ppm/deg C max.
Resistance Range:
30.00 to 1111.10 ohms in 0.01 ohm steps.
Environment:
0 deg to +120 deg F (-18 deg to +49 deg C), up to 70%
relative humidity, non-condensing.
Size:
3-7/8 H x 9-1/8 W x 3-1/8 D in (98 x 232 x 89 mm).
Weight:
1.9 pounds (0.85 kg).
|
|