Brands     Vishay Measurements Group     Interactive Guide     Linear Displacement Sensors     Index

Linear Displacement Sensors

 


 
Introduction

Micro-Measurements Linear Displacement Sensors use a fully active 350-ohm strain-gage bridge to sense spindle displacement, giving infinite resolution and excellent linearity. They are compatible with all standard strain-gage instrumentation with bridge excitation from 2 to 10 volts. With a selection of models having full-scale ranges from 1/4 in (5 mm) to 4 in (100 mm) , Micro-Measurements Linear Displacement Sensors feature a unique design that produces maximum operation forces of less than 1 lb (4.4 N) . Available with specially designed mounting fixtures, these versatile sensors are ideally suited for use in research, manufacturing and process control applications.
 
Features
  • Infinite resolution
     
  • True output linearity over the entire measurement range
     
  • Low operation forces
     
  • Excellent stability and temperature compensation
  Descriptions
  Specifications
  How It Works
  General Applications

Should you have questions regarding Micro-Measurements Linear Displacement Sensors for your applications, our experienced staff of Applications Engineers is always ready to assist you in selecting the right equipment and materials for your stress/strain measurement needs.
 



Page 1 of 5