Brands     Vishay Measurements Group     Interactive Guide     Linear Displacement Sensors     Specifications

Linear Displacement Sensor

SPECIFICATIONS

  *Displacement Range
in
0.25
0.5
1
2
4
mm
6.5
11.2
26
51.5
102
  Dimensions
A
in
4.10
4.30
5.44
8.48
14.97
mm
104.2
109.2
138.2
215.4
380.2
B
in
3.49
3.49
4.08
6.11
10.47
mm
88.6
88.6
103.6
155.2
266.0
C
in
0.19
0.19
0.19
0.19
0.24
mm
4.8
4.8
4.8
4.8
6.0
D
in
0.69
0.69
0.69
0.69
1.00
mm
17.4
17.4
17.4
17.4
25.4
   Weight
lb
0.31
0.31
0.33
0.44
1.10
g
140
140
150
200
500
  *Spring Force
lb
0.44
0.55
0.55
0.66
0.77
g
200
250
250
300
350
  Excitation
2 to 10V, ac or dc
  *Frequency Response
5-mm displacement: 100 Hz; 100-mm displacement: 10Hz
  *Rated (F.S.) Output
mV/V
4.5
5.3
7.0
3.6
5.2
  *Nonlinearity (Best-Fit Method)
0.1% FS
0.1% FS
0.1% FS
0.1% FS
0.2% FS
  Resolution
Infinite
  Bridge Resistance (Nominal)
350 ohms Bridge, 100K ohms Zero Balance
  Temperature Range
+15 to 140°F
-10 to +60°C
  *Temperature Coefficient (%FS)
Zero <0.006%/°F
Span <0.006%/°F
Zero <0.01%/°C
Span <0.01%/°C
  Termination
0.18 in PVC 7/0.008,     4-core shielded, 6.6 ft long
4.5 mm PVC 7/0.2,     4-core shielded, 2 m long
  Electrical Connections
Input : Red(+) Black(-)   Output : Green(+) White(-)
*Typical figures: Actual values subject to calibration.
 

 


Page 3 of 5