|
062MD, 062MW and 125MW Pattern Gages
062MD
,
062MW
and
125MW
pattern gages were designed for use as frequency
detectors and strain-gradient shift detectors on
structures such as turbine blades. When used to
measure strain gradients, sizable errors can occur.
The 120-ohm resistance of each grid circuit is based
on use of connections to the individual tab and to a
point adjacent to the grid on the common tab. The
common connecting tab has a resistance of about 3
ohms. As a result, if a single connection to the
center of the tab is used, the outer grids will
appear to have resistances of about 121.5 ohms. This
will cause an apparent gage factor desensitization of
more than 1% in these grids, resulting in an error in
the indicated strains of about the same magnitude.
The error will decrease to nearly zero for the center
grids. A single connection to one end of the common
tab will result in the gage factor error increasing
to the opposite end, with the grid farthest from the
connection having an error about twice that stated
above. Correction of data is not usually practical
since the common tab is strain sensitive to some
degree. Instrument balance problems are obviously
also a possibility.
An effective method of largely eliminating the
strain measurement problems is to tin the entire
common tab (being careful to protect the grids).
Doing so should also eliminate most of the instrument
balance difficulties. However, for best accuracy
(i.e., better than 95%), common tab strip gages
should not be used.
See also the use of
020MT and 020PF pattern gages
. |