Common Leadwire Attachment
|
Gage Bonding
To preclude damage to the cable insulation, the
adhesive selected should be curable at a temperature
of no more than +180 deg F (+80 deg C).
Lift the gage end of the gage/tape assembly at a
shallow angle to the specimen surface (less than 45
degrees) until the gage is no longer in contact with
the surface. Continue lifting the tape until it is
free from the surface about 1/2 in (13 mm) beyond the
gage. Tuck the loose end of the tape under itself and
apply the adhesive according to the instructions
provided. Since
Option P2
leadwires are attached directly to the gage, a
cushion may be used over the grid area to promote
uniform pressure over the entire gage area. With
M-Bond 200
, a folded gauze sponge can be used as a cushion.
However, the thumb by itself is sufficient when
placed transverse to the leadwires. When
M-Bond AE-10
/
15
is used, the silicone gum pad should be placed over
the gage grids and butted to the ends of the leadwire
on the solder tabs.
M-Bond 600
and
610
should not be used on gages with Option P2 because
their elevated curing temperatures are excessive for
the vinyl cable insulation.
After the adhesive has cured, remove the transfer
tape by pulling it back directly over itself, peeling
it slowly and steadily off the surface. An
application of
M-LINE Rosin
Solvent
will quickly soften the mastic and ease tape
removal.
Page 4 of 6
|
|