Strain Gage Measurements on
Plastics and Composites
|
Properties Data for Plastics/Composites
In its usual mode of application, experimental stress
analysis begins with the measurement of presumed
significant strains in the test part under some set
of actual or simulated service loads. The resulting
data are subsequently converted to stresses, using
the appropriate system of constitutive relationships.
Finally, the stresses thus inferred are compared to
pre-established norms, or allowable values,
consistent with the expected service life and
environment for the product.
The stress/strain relationships employed in this
process generally require, as a minimum, the elastic
modulus and Poisson's ratio of the material in
the test part; and, for anisotropic materials, the
directional characteristics and shear properties are
needed as well. Additional parameters may be involved
if the material is nonlinear in its elastic
properties, or if the properties vary measurably with
time, temperature, or moisture content.
(
continued ...
)
Page 11 of 32
|
|