|
Surface Preparation of
Composites
|
Solvent Cleaning
The number of resin systems, fibers, and fillers
used in composites is ever increasing. No single
cleaning solvent is ideal for them all. However,
isopropyl alcohol (
M-LINE GC-6
) is satisfactory for many resin systems. If in doubt
about compatibility with a solvent, consult the resin
system manufacturer. And don't forget to verify
compatibility with any exposed fibers and fillers.
Composites fabricated with silicone releasing
agents, or structures coming into contact with
silicone greases or oils prior to gaging, require
special cleaning. Strain gages cannot be successfully
bonded to surfaces contaminated with these materials.
Light concentrations can often be removed by several
washing/drying cycles performed with
M-Prep
Conditioner A
warmed to approximately +95 deg F (+35 deg C).
Procedures recommended by the silicone manufacturer
must be used on heavier contaminations, or when
water-based cleaners are disallowed.
Page 2 of 4
|
|