When M-Bond 200
Adhesive Won't Adhere
|
M-Bond 200
cyanoacrylate adhesive is an excellent
general-purpose strain gage adhesive for short-term
use. Additionally, M-Bond 200 is a popular adhesive
because of its ease of application and fast cure.
When the installation procedures outlined in
Instruction Bulletin B-127,
Strain Gage Installation with M-Bond 200 Adhesive
, are followed, high-quality installations are
usually attainable on most structural materials.
However, here are a few sources of problems which can
adversely affect the installations:
-
Low humidity
will prolong the curing time. Under these
conditions, apply pressure for 3 to 5 minutes. Do
not remove the handling tape for at least 10
minutes.
-
High humidity
will accelerate the cure time. Thick gluelines
often result because adhesive flow is restricted by
rapid polymerization. Install gages immediately
following surface preparation to minimize
condensation. Eliminate any residual condensation
on the specimen surface by warming with a heat gun
before gage installation.
-
Low specimen temperature
will prolong the curing time. Warm the surface to
70 to 80 deg F (20 to30 deg C) with a heat gun
before gage installation.
-
Acidic surfaces
(like those on wood) can prevent cyanoacrylate
adhesives from curing. Ideally, the surface pH
should be within the range of 7 to 7.5.
M-Prep
Neutralizer 5A
should be used, if possible, to eliminate surface
acidity.
-
Alkaline surfaces
can cause embrittlement of
M-Bond 200
. Avoid long-term applications on rock, concrete,
and other similar materials. (Use
M-Bond
AE-10
epoxy adhesive whenever possible.)
-
Vapors
from spilled M-Prep Neutralizer 5A may react with
the adhesive and cause the gage to come up with the
handling tape! Any noticeable odor may indicate a
potential source of bonding problems.
-
Failure to release the handling tape
after wipe-through can cause voids in the
glueline. This results when the gage is
accidentally lifted from the specimen surface
before thumb pressure is applied.
-
Coarse surfaces
will reduce the strain transmission capabilities
of M-Bond 200 because it is not designed as a
gap-filling adhesive. Variations in surface texture
of more than 0.006 in (0.15 mm) are likely to cause
the gage to be bonded only to the surface peaks.
- Failure of the adhesive to meet elongation
specifications can be caused by any of the above
due to premature loss of bond. Remember that
open-faced gages will retain bond integrity to
higher strain levels than will encapsulated gages
because they generate lower shear stresses in the
glueline.
M-Bond 200 cyanocrylate adhesive is successfully used
in thousands of strain gage applications every year,
and the problems described above are both unusual and
infrequent. Should you encounter any circumstance
when M-Bond 200 (or any other Micro-Measurements
strain gage adhesive, for that matter) fails to
properly adhere, don't hesitate to contact our
Applications
Engineering Department
for assistance. |
|