|
Measurement of Residual Stresses by the
Hole-Drilling Strain Gage Method
|
Principle and Theory
The Hole-Drilling Strain Gage Method
The introduction of a hole (even of very small
diameter) into a residually stressed body relaxes the
stresses at that location. This occurs because every
perpendicular to a free surface (the hole surface, in
this case) is necessarily a principal axis on which
the shear and normal stresses are zero. The
elimination of these stresses on the hole surface
changes the stress in the immediately surrounding
region, causing the local strains on the surface of
the test object to change correspondingly. This
principle is the foundation for the hole-drilling
method of residual stress measurement, first proposed
by Mathar (Ref
2
).
In most practical applications of the method, the
drilled hole is blind, with a depth which is: (a)
about equal to its diameter, and (b) small compared
to the thickness of the test object. Unfortunately,
the blind-hole geometry is sufficiently complex that
no closed-form solution is available from the theory
of elasticity for direct calculation of the residual
stresses from the measured strains -- except by the
introduction of empirical coefficients. A solution
can be obtained, however, for the simpler case of a
hole drilled completely through a thin plate in which
the residual stress is uniformly distributed through
the plate thickness. Because of this, the theoretical
basis for the hole-drilling method will first be
developed for the throughhole geometry, and
subsequently extended for application to blind
holes. |
|