|
Measurement of Residual Stresses by the
Hole-Drilling Strain Gage Method
|
Additional References
Ajovalasit, A., "Measurement of Residual
Stresses by the Hole-Drilling Method: Influence of
Hole Eccentricity."
Journal of Strain Analysis
14
, No. 4: 171-178 (1979).
Beaney, E.M. and E. Procter, "A Critical
Evaluation of the Centre-hole Technique for the
Measurement of Residual Stresses."
Strain, Journal of BSSM
10
, No. 1: 7-14 (1974).
Nawwar, A.M., K. McLachlan, and J. Shewchuk, "A
Modified Hole-Drilling Technique for Determining
Residual Stresses in Thin Plates."
Experimental Mechanics
16
: 226-232 (June 1976).
Nickola, W.E., "Weld Induced Residual Stress
Measurements via the Hole-Drilling Strain Gage
Method." Presented at the Winter Annual Meeting,
ASME, New Orleans, Louisiana, December 9-14, 1984.
Witt, F., F. Lee, and W. Rider, "A Comparison
of Residual Stress Measurements Using Blind-hole,
Abrasive-jet and Trepan-ring Methods."
Experimental Techniques
7
: 41-45 (February 1983).
Schajer, G.S., "Judgment of Residual Stress
Field Uniformity when Using the Hole-Drilling
Method,"
Proceedings of the International Conference on
Residual Stresses II
, Nancy, France. November 23-25, 1988, 71-77.
Flaman, M.T. and J.A. Herring, "SEM/ASTM
Round-Robin Residual-Stress-Measurement Study --
Phase 1, 304 Stainless-Steel Specimen,"
Experimental Techniques
,
10
, No. 5: 23-25.
Yavelak, J.J. (compiler), "Bulk-Zero Stress
Standard -- AISI 1018 Carbon-Steel Specimens, Round
Robin Phase 1,"
Experimental Techniques
,
9
, No. 4: 38-41 (1985). |
|