Numerical Example of Data-Reduction Procedures
*
A Micro-Measurements strain gage rosette, type
CEA-062UL-120
, was applied to a cold-rolled steel bar. Elastic
properties of the material are:
= 29.5 x 10
6
psi, and
= 0.29. Using the
RS-200 Milling
Guide
and the High-Speed Accessory, a 0.070-in diameter
hole was drilled incrementally to a depth of 0.081
in. Since the gage circle diameter of the subject
rosette is 0.202 in, the diameter ratio
= 0.347 for this example. The measured depths and
strains for all increments are listed in Columns 1
and 3 of
Table 1
.
The next step is to calculate the relieved strain
parameters (
) and (
)** at each depth increment as shown in Columns 4-6
of
Table 1
. For this purpose, the strain parameters at the
"full-depth" hole are defined as the 100%
relieved strain parameters.
Thus, at
= 0.4 (full depth):
To calculate the percent relieved strain parameters
(or normalized parameters) at
= 0.050, for example:
These and all other normalized strain parameters are
listed in Columns 4-6 of
Table 1
. As recommended in ASTM E837 the normalized strains
are plotted versus
(see below) for comparison with the uniform stress
response. The experimental points, (
) in particular, fall well off the uniform stress
response, and nonuniform stress is indicated.
Normalized relieved strains (from numerical
example), compared to ASTM E837 uniform stress
response.
Purely for demonstration purposes, the residual
stress will first be calculated using only the
maximum measured strains at the full-hole depth
(0.081 in). The resulting stresses are those which
would be inferred (erroneously) from the strain data
by an experimenter who ignored the implications of
Fig. 12, and assumed a uniform stress distribution.
Coefficients
and
for the full-depth hole can be read from Fig. 8a at
the specified value of
= 0.347. Interpolating from the graph for the RE/UL
rosettes:

= 0.147,

= 0.372
Substituting these values and the elastic properties
of the steel into Eqs. (
13
):
Then, substituting 4
, 4
and the measured strains at
= 0.4 (from Column 3,
Table 1
) into Eqs. (
11
) yields:

= -33 deg from gage no. 1 to

, since

= +25 000 psi

= +12 000 psi
*
For simplicity and clarity in the
presentation of this example, numerical values are
given in U.S. customary units only. The procedure is,
of course, unaffected by the units used.
**
Use
rather than
when the direction angle (
) is
(see ASTM E837).
(continued...)
|