|
Measurement of Residual Stresses by the
Hole-Drilling Strain Gage Method
|
Limitations and Cautions
Finite-element studies of the hole-drilling method
by Schajer and by subsequent investigators ( Refs.
20
,
21
,
22
,
23
) have shown that the change in strain produced in
drilling through any depth increment (beyond the
first) is caused only partly by the residual stress
in that increment. The remainder of the incremental
relieved strain is generated by the residual stresses
in the preceding increments, due to the increasing
compliance of the material, and the changing stress
distribution, as the hole is deepened. Moreover, the
relative contribution of the stress in a particular
increment to the corresponding incremental change in
strain decreases rapidly with distance from the
surface. As a result, the total relieved strain at
full-hole depth is predominantly influenced by the
stresses in the layers of material closest to the
surface -- say, in the upper third, or perhaps half,
of the hole depth. At hole depths corresponding to
> 0.2, the stresses in these
increments have very little effect on the observed
strains. This behavior is confirmed (for uniform
stress) by the shape of the
normalized strain graph
, where about 80% of the total strain relief
normally occurs in the first half of the hole depth.
Because of these characteristics, little, if any,
quantitative interpretation can safely be made of the
incremental strain data for increments beyond
= 0.2, irrespective of the analytical method
employed for data reduction.
To summarize, the ideal application of the
hole-drilling method is one in which the stress is
essentially uniform with depth. For this case, the
data-reduction coefficients are well-established, and
the calculated stresses sufficiently accurate for
most engineering purposes -- assuming freedom from
significant experimental errors. Incremental drilling
and data analysis should always be performed,
however, to verify the stress uniformity. If the
stress near the surface varies with depth, the
procedures given here for approximate incremental
analysis offer a simple, convenient alternative to
the more rigorous finite-element methods. As
illustrated by the example of the cold-rolled steel
bar, the described procedures will normally highlight
the presence of stress variation with depth and
indicate its trend, as well as providing a
quantitative estimate of the average principal
stresses in the first drilling increment.
Error and uncertainty are always present, in varying
degrees, in all measurements of physical variables.
And, as a rule, their magnitudes are strongly
dependent on the quality of the experimental
technique as well as the number of parameters
involved. Since residual stress determination by the
hole-drilling method involves a greater number and
variety of techniques and parameters than routine
experimental stress analysis, the potential for error
is correspondingly greater. Because of this, and
other considerations briefly outlined in the
following, residual stresses cannot usually be
determined with the same accuracy as stresses due to
externally applied static loads.
(continued...)
|
|