|
Measurement of Residual Stresses by the
Hole-Drilling Strain Gage Method
|
EA-XX-062RE-120
This geometry conforms to the early Rendler
and Vigness design (Ref.
5
) and has been used in most reported
technical articles (see references). It is
available in a range of sizes to accommodate
applications requiring different hole
diameters or depths. |
CEA-XX-062UL-120
This rugged, encapsulated design
incorporates all practical advantages of the
CEA-Series
of strain gages (integral copper soldering
tabs, conformability, etc.). Installation
time and expense are greatly reduced, and all
solder tabs are on one side of the gage to
simplify leadwire routing from the gage site.
It is compatible with all methods of
introducing the hole, and the strain gage
grid geometry is identical to the 062RE
pattern. |
CEA-XX-062UM-120
Another CEA-Series strain gage, the 062UM
grid widths have been reduced to facilitate
positioning all three grids on one side of
the measurement point as shown. With this
geometry, and appropriate trimming, it is
possible to position the hole closer to welds
and other irregularities. The user should be
reminded, however that the data reduction
equations are theoretically valid only when
the holes are well removed from free
boundaries, discontinuities, abrupt geometric
changes, etc. The UM design is compatible
with all methods of introducing the
hole. |
|
|