Brands     Vishay Measurements Group     Interactive Guide     Tech Notes     TN-503

Measurement of Residual Stresses by the Hole-Drilling Strain Gage Method

TABLE 1 *
DEPTH
MEASURED STRAIN
 
RELIEVED STRAINS
COEFFICIENTS
Mulitplier of (10) -8
with and
Equiv. Uniform Stress to Depth (1000 psi).
(in)

%

%

%
0
0
e1
0
0

0%
0

0%
0

0%



0
0
e2
0


e3
0


0.005
0.025
e1
-23
-37

16%
+9

13%
-19

12%
0.016
0.030
-32 deg
+16
+37
e2
-9
-0.035
-0.051
e3
-14
-0.140
-0.204
0.010
0.050
e1
-49
-80

34%
+18

27%
-38

25%
0.036
0.067
-32 deg
+16
+35
e2
-21
-0.079
-0.113
e3
-31
-0.315
-0.453
0.020
0.099
e1
-90
-145

61%
+35

52%
-85

56%
0.078
0.148
-34 deg
+12
+30
e2
-30
-0.171
-0.250
e3
-55
-0.683
-1.000
0.030
0.149
e1
-118
-186

78%
+50

75%
-120

78%
0.111
0.227
-34 deg
+11
+28
e2
-33
-0.243
-0.384
e3
-68
-0.972
-1.535
0.040
0.198
e1
-136
-209

88%
+63

94%
-137

90%
0.133
0.282
-33 deg
+10
+26
e2
-36
-0.291
-0.477
e3
-73
-1.165
-1.906
0.050
0.248
e1
-143
-219

92%
+67

100%
-143

93%
0.145
0.328
-32 deg
+10
+24
e2
-38
-0.318
-0.554
e3
-76
-1.270
-2.217
0.060
0.297
e1
-146
-225

95%
+67

100%
-145

95%


Beyond Range
e2
-40


e3
-79


0.081
0.40
e1
-152
-237

100%
+67

100%
-153

100%
0.147
0.374
-33 deg
+12
+25
e2
-42
-0.322
-0.632
e3
-85
-1.288
-2.528
1
2
3
4
5
6
7
8
9
10
11

*Data rounded for tabulation.



Material: Cold Rolled Steel