|
Measurement of Residual Stresses by the
Hole-Drilling Strain Gage Method
|
Strain Gage Selection and Installation
Installing three individual strain gages, accurately
spaced and oriented on a small circle, is neither
easy to do nor advisable, since small errors in gage
location or orientation can produce large errors in
calculated residual stresses. The configurations of
the
residual stress rosettes
have been designed and developed by the
Micro-Measurements Division specifically for residual
stress measurement. The rosette designs incorporate
centering marks for aligning the boring tool
precisely at the center of the gage circle, since
this is critical to the accuracy of the method (Refs.
9
,
10
,
11
). All configurations are available in a range of
temperature compensations for use on common
structural metals. However, only the RE design is
offered in different sizes (
031RE
,
062RE
, and
125RE
), where the three-digit prefix represents the gage
length in mils [0.001 in (0.0254 mm)]. The RE design
is available either open-faced or with
Option SE
(solder dots and encapsulation).
The UL and UM configurations are supplied in 1/16 in
(1.6mm) gage length, and both types are fully
encapsulated. Both configurations have integral,
copper-coated solder tabs, and offer all advantages
of the popular C-Feature strain gage series. All
residual stress rosettes are constructed with
self-temperature-compensated constantan foil, mounted
on a flexible polyimide carrier. Gage resistance is
120 ohms
+
0.4%.
Surface preparation for installing the rosettes is
basically standard, as described in Vishay
Measurements Group Instruction Bulletin B-129,
Surface
Preparation for Strain Gage Bonding
. Caution should be observed, however, in abrading
the surface of the test object, since abrasion can
alter the initial state of residual stress (Ref.
12
). In general, it is important that all
surface-preparation and gage-installation procedures
be of the highest quality, to permit accurate
measurement of the small strains typically registered
with the hole-drilling method. As evidenced by the
calibration data
, the relieved strains corresponding to a given
residual stress magnitude are considerably lower than
those obtained in a conventional mechanical test at
the same stress level. Because of the small measured
strains, any drift or inaccuracy in the indicated
gage output, whether due to improper gage
installation, unstable instrumentation, or otherwise,
can seriously affect the calculated residual
stresses. |
|