|
Measurement of Residual Stresses by the
Hole-Drilling Strain Gage Method
|
Alignment
Rendler and Vigness observed that "the accuracy
of the (hole-drilling) method for field applications
will be directly related to the operator's
ability to position the milling cutter precisely in
the center of the strain gage rosette." More
recent studies have quantified the error in
calculated stress due to eccentricity of the hole.
For example, with a hole which is 0.001 in (0.025 mm)
off-center of the
062RE
or
062UL
rosette, the error in calculated stress does not
exceed 3% (for a uniaxial stress state) (Refs.
9
,
10
,
11
). In practice, the required alignment precision to
within 0.001 in (0.025 mm) is accomplished using the
RS-200 Milling
Guide
shown below.
The milling guide is normally secured to the test
object by bonding its three foot pads with a
quick-setting, frangible adhesive. A microscope is
then installed in the unit and visual alignment is
achieved with the aid of the four X-Y adjustment
screws on the exterior of the guide. |
|