|
Measurement of Residual Stresses by the
Hole-Drilling Strain Gage Method
|
Boring
Numerous studies on the effects of hole size and
shape and machining procedures have been published.
Rendler and Vigness specified a specially dressed end
mill which is compatible with the
residual stress rosettes
. The end mill is ground to remove the side cutting
edges, and then relieved immediately behind the
cutting face to avoid rubbing on the hole surface. It
is imperative that the milling cutter be rigidly
guided during the drilling operation so that the
cutter progresses in a straight line, without side
pressure on the hole, or friction at the noncutting
edge. These end mills generate the desired
flatbottomed and square-cornered hole shape at
initial surface contact, and maintain the appropriate
shape until the hole is completed. In doing so, they
fulfill the incremental drilling requirements as
stipulated in ASTM E837. Specially dressed end mills
offer a direct and simple approach when measuring
residual stresses on readily machinable materials
such as mild steel and some aluminum alloys. The
RS-200 Milling
Guide
with the microscope removed and the end-mill
assembly in place is shown below.
The end mill is driven through the universal joint
at the top of the assembly, by either a hand drill or
variable-speed electric drill. |
|