|
Measurement of Residual Stresses by the
Hole-Drilling Strain Gage Method
|
Mechanical Properties
As in any form of experimental stress analysis, the
accuracy of residual stress measurement is limited by
the accuracies to which the elastic modulus and
Poisson's ratio are known. But typical
uncertainties in the mechanical properties of common
steel and aluminum alloys are in the neighborhood of
1 to 3% and, as such, are minor contributors to
potential errors in residual stress analysis. Much
larger errors can be introduced by deviations from
the assumptions involved in the basic theory, as
described
previously
. A key assumption, for instance, is linear-elastic
material behavior. If the stress/strain relationship
for the test material is nonlinear, due to yielding
or other causes, the calculated residual stresses
will be in error.
When the initial residual stress is close to the
yield strength of the test material, the stress
concentration caused by the presence of the hole may
induce localized yielding. It is therefore necessary
to establish a threshold level of residual stress
below which yielding is negligible. This problem has
been studied both experimentally and analytically,
and there is substantial agreement among the
different investigations (Refs.
10
,
17
,
18
). That is, errors are negligible when the residual
stress is less than 70% of the proportional limit of
the test material -- for both blind holes and through
holes. On the other hand, when the initial residual
stress is equal to the proportional limit, errors of
10 to 30% (and greater) have been observed. The error
magnitude obviously depends on the slope of the
stress/strain diagram in the post-yield region; and
tends to increase as the curve becomes flatter,
approaching the idealized perfectly plastic behavior
(Ref.
18
). |
|