|
Corrections for Thermal Output
Depending upon the test temperature and the degree
of accuracy required in the strain measurement, it
will sometimes be necessary to make corrections for
thermal output, even though
self-temperature-compensated gages are used. In any
case, when making strain measurements at a
temperature different from the instrument balance
temperature, the indicated strain is equal to the sum
of the stress-induced strain in the test object and
the thermal output of the gage (plus the strain
equivalent of any other resistance changes in the
gage circuit). With the thermal output expressed in
strain units, as in Eq. (
504.2
), correction for this effect is made by simply
subtracting (algebraically, with sign) the thermal
output from the indicated strain.
Fig.5 - Replica of graph included on the Technical
Data Sheet accompanying each package of
Micro-Measurements self-temperature-compensated
strain gages.
As an aid to the user in correcting for temperature
dependent properties, the technical data sheet in
each package of Micro-Measurements
A-
and
K-
alloy strain gages includes a graph showing the
thermal output and gage-factor variation with
temperature. Figure 5 is typical (for A alloy) of the
graphs supplied with the gages. In addition to plots
of thermal output and gage factor variation,
polynomial equations are provided (in both Fahrenheit
and Celsius units) for the thermal output curve. Also
given on the graph are two other important items of
information: (1) the lot number of the strain gages,
and (2) the test material used in measuring the
thermal output characteristics. It should be noted
that the thermal output data are specifically
applicable to only gages of the designated lot
number, applied to the same test material.
|