|
Corrections for Thermal Output -
Simple Procedure
Approximate correction for thermal output can be
accomplished most directly and easily using the graph
(
Fig. 5
) supplied in each package of
self-temperature-compensated gages. This simple
method of correction is based on the fact that the
gage factors of
A-
and
K-
alloy gages are close to 2.0, which is the
standardized gage-factor setting employed in
calibrating the gages for thermal output. Adjustment
of the thermal output data for a different instrument
gage-factor setting is described later.
The first step in the correction procedure is to
refer to the graph and read the thermal output
corresponding to the test temperature. Then, assuming
that the strain indicator was balanced for zero
strain at room temperature (the reference temperature
with respect to which the thermal output data were
measured), subtract the thermal output given on the
graph from the strain measurements at the test
temperature,
carrying all signs
. This procedure can be expressed analytically as
follows:
Eq.(504.3)
where:
= uncorrected strain measurement, as registered by
the strain indicator.
= partially corrected strain indication - that is,
corrected for thermal output, but not for gage factor
variation with temperature.
= thermal output, in strain units, from the package
technical data sheet.
As an example, assume that, with the test part
under no load and at room temperature, the strain
indicator was balanced for zero strain. At the test
temperature of +250° F (+121° C), the
indicated strain is +2300 microstrain. Referring to
Fig. 5
, assuming that the graph was the one in the gage
package, the thermal output at test temperature is
-100 microstrain. From Eq. (504.3), the corrected
strain is thus 2300 - (-100) = 2400 microstrain. Had
the indicated strain been negative, the corrected
strain would be: -2300 - (-100) = -2200 microstrain.
If the instrument were balanced for zero strain at
some temperature other than +75° F (+24°
C), the value of
for use in Eq. (504.3) is the net change in thermal
output in going from the balance temperature to the
test temperature. That is,
=
(T
2
) -
(T
1
), carrying the sign of the thermal output in each
case.
|