Constantan Alloy
Of all modern strain gage alloys, constantan is
the oldest, and still the most widely used. This
situation reflects the fact that constantan has the
best overall combination of properties needed for
many strain gage applications. This alloy has, for
example, an adequately high strain sensitivity, or
gage factor, which is relatively insensitive to
strain level and temperature. Its resistivity is
high enough to achieve suitable resistance values
in even very small grids, and its temperature
coefficient of resistance is not excessive. In
addition, constantan is characterized by good
fatigue life and relatively high elongation
capability. It must be noted, however, that
constantan tends to exhibit a continuous drift at
temperatures above +150 deg F (+65 deg C); and this
characteristic should be taken into account when
zero stability of the strain gage is critical over
a period of hours or days.
A-Alloy
Very importantly, constantan can be processed
for
self-temperature
compensation
to match a wide range of test material expansion
coefficients. A alloy is supplied in
self-temperature-compensation (S-T-C) numbers 00,
03, 05, 06, 09, 13, 15, 18, 30, 40 and 50, for use
on test materials with corresponding thermal
expansion coefficients (expressed in ppm/ deg
F).
P-Alloy
For the measurement of very large strains, 5%
(50 000 microstrain) or above, annealed
constantan (P alloy) is the grid material normally
selected. Constantan in this form is very ductile;
and, in gage lengths of 0.125 in (3 mm) and longer,
can be strained to >20%. It should be borne in
mind, however, that under high cyclic strains the P
alloy will exhibit some permanent resistance change
with each cycle, and cause a corresponding zero
shift in the strain gage. Because of this
characteristic, and the tendency for premature grid
failure with repeated straining, P alloy is not
ordinarily recommended for cyclic strain
applications. P alloy is available with S-T-C
numbers of 08 and 40 for use on metals and
plastics, respectively.
|