Karma Alloy
Modified Karma, or K alloy, with its wide areas
of application, represents an important member in
the family of strain gage alloys. This alloy is
characterized by good fatigue life and excellent
stability; and is the preferred choice for accurate
static strain measurements over long periods of
time (months or years) at room temperature, or
lesser periods at elevated temperature. It is
recommended for extended static strain measurements
over the temperature range from -452 deg to +500
deg F (-269 deg to +260 deg C). For short periods,
encapsulated K-alloy strain gages can be exposed to
temperatures as high as +750 deg F (+400 deg C). An
inert atmosphere will improve stability and extend
the useful gage life at high temperatures.
Among its other advantages, K alloy offers a
much flatter thermal output curve than A alloy, and
thus permits more accurate correction for thermal
output errors at temperature extremes. Like
constantan, K alloy can be
self-temperature-compensated for use on materials
with different thermal expansion coefficients. The
available S-T-C numbers in K alloy are limited,
however, to the following: 00, 03, 05, 06, 09, 13,
and 15. K alloy is the normal selection when a
temperature-compensated gage is required that has
environmental capabilities and performance
characteristics not attainable in A-alloy
gages.
Duplex Copper Feature
Due to the difficulty of soldering directly to K
alloy, the duplex copper feature, which was
formerly offered as an option, is now standard on
all Micro-Measurements open-faced strain gages
produced with K alloy. The duplex copper feature is
a precisely formed copper soldering pad (DP) or dot
(DD), depending on the available tab area. All
K-alloy gages which do not have leads or solder
dots are specified with DP or DD as part of the
designation (in place of, or in addition to, the
option specifier). The specific style of copper
treatment will be advised when the
Customer
Service Department
is contacted. Open-faced K-alloy gages may also be
ordered with solder dots.
|