Backing Materials
Conventional foil strain gage construction
involves a photo-etched metal foil pattern mounted
on a plastic backing or carrier. The backing serves
several important functions:
- provides a means for handling the foil
pattern during installation
- presents a readily bondable surface for
adhering the gage to the test specimen
- provides electrical insulation between the
metal foil and the test object
Backing materials supplied on Micro-Measurements
strain gages are of two basic types: polyimide and
glass-fiber-reinforced epoxy-phenolic. As in the
case of the strain-sensitive alloy, the backing is
not completely an independently specifiable
parameter. Certain backing and alloy combinations,
along with special construction features, are
designed as systems, and given gage series
designations. As a result, when arriving at the
optimum gage type for a particular application, the
process does not permit the arbitrary combination
of an alloy and a backing material, but requires
the specification of an available gage series. Each
series has its own characteristics and preferred
areas of application; and selection recommendations
are given in the
Gage Series and Adhesive
Selection table.
The individual backing materials are discussed
here, as the alloys were in the previous section,
to aid in understanding the properties of the
series in which the alloys and backing materials
occur.
Polyimide
The Micro-Measurements polyimide E backing is a
tough and extremely flexible carrier, and can be
contoured readily to fit small radii. In addition,
the high peel strength of the foil on the polyimide
backing makes polyimide-backed gages less sensitive
to mechanical damage during installation. With its
ease of handling and its suitability for use over
the temperature range from -320 deg to +350 deg F
(-195 deg to +175 deg C), polyimide is an ideal
backing material for general-purpose static and
dynamic stress analysis. This backing is capable of
large elongations, and can be used to measure
plastic strains in excess of 20%. Polyimide backing
is a feature of Micro-Measurements
EA-
,
CEA-
,
EP-
,
EK-
,
S2K-
,
N2A-
, and
ED-
Series strain gages.
Epoxy-Phenolic
For outstanding performance over the widest
range of temperatures, the glass-fiber-reinforced
epoxy-phenolic backing material is the most
suitable choice. This backing can be used for
static and dynamic strain measurement from -452 deg
to +550 deg F (-269 deg to +290 deg C). In
short-term applications, the upper temperature
limit can be extended to as high as +750 deg F
(+400 deg C). The maximum elongation of this
carrier material is limited, however, to about 1 to
2%. Reinforced epoxy-phenolic backing is employed
on the following gage series:
WA
,
WK
,
SA
,
SK
,
WD
, and
SD
.
|