Gage Length
The gage length of a strain gage is the active
or strain-sensitive length of the grid. The
endloops and solder tabs are considered insensitive
to strain because of their relatively large
cross-sectional area and low electrical resistance.
To satisfy the widely varying needs of experimental
stress analysis and transducer applications, the
Micro-Measurements Division offers
gage
lengths
ranging from 0.008 in (0.2 mm) to 4 in (100
mm).
Strain Concentration
Gage length is often a very important factor in
determining the gage performance under a given set
of circumstances. For example, strain measurements
are usually made at the most critical points on a
machine part or structure - that is, at the most
highly stressed points. And, very commonly, the
highly stressed points are associated with stress
concentrations, where the strain gradient is quite
steep and the area of maximum strain is restricted
to a very small region. The strain gage tends to
integrate, or average, the strain over the area
covered by the grid. Since the average of any
nonuniform strain distribution is always less than
the maximum, a strain gage which is noticeably
larger than the maximum strain region will indicate
a strain magnitude which is too low. The sketch
illustrates a representative strain distribution in
the vicinity of a stress concentration, and
demonstrates the error in strain indicated by a
gage which is too long with respect to the zone of
peak strain.
As a rule of thumb, when practicable, the gage
length should be no greater than 0.1 times the
radius of a hole, fillet, or notch, or the
corresponding dimension of any other stress raiser
at which the strain measurement is to be made. With
stress-raiser configurations having the significant
dimension less than, say, 0.5 in (13 mm), this rule
of thumb can lead to very small gage lengths.
Because the use of a small strain gage may
introduce a number of other problems, it is often
necessary to compromise.
Short Gages
Strain gages of less than about 0.125 in (3 mm)
gage length tend to exhibit degraded performance -
particularly in terms of the maximum allowable
elongation, the stability under static strain, and
endurance when subjected to alternating cyclic
strain. When any of these considerations outweigh
the inaccuracy due to strain averaging, a larger
gage may be required.
Longer Gages
When they can be employed, larger gages offer
several advantages worth noting. They are usually
easier to handle [in gage lengths up to, say, 0.5
in (13 mm)] in nearly every aspect of the
installation and wiring procedure than miniature
gages. Furthermore, large gages provide improved
heat dissipation because they introduce, for the
same nominal gage resistance, lower wattage per
unit of grid area. This consideration can be very
important when the gage is installed on a plastic
or other substrate with poor heat transfer
properties. Inadequate heat dissipation causes high
temperatures in the grid, backing, adhesive, and
test specimen surface, and may noticeably affect
gage performance and accuracy (see Vishay
Measurements Group Tech Note TN-502,
Optimizing
Strain Gage Excitation Levels
).
Strain Averaging
Still another application of large strain gages
- in this case, often very large gages - is in
strain measurement on nonhomogeneous materials.
Consider concrete, for example, which is a mixture
of aggregate (usually stone) and cement. When
measuring strains in a concrete structure it is
ordinarily desirable to use a strain gage of
sufficient gage length to span several pieces of
aggregate in order to measure the representative
strain in the structure. In other words, it is
usually the average strain that is sought in such
instances, not the severe local fluctuations in
strain occurring at the interfaces between the
aggregate particles and the cement. In general,
when measuring strains on structures made of
composite materials of any kind, the gage length
should normally be large with respect to the
dimensions of the inhomogeneities in the
material.
Summary
As a generally applicable guide, when the
foregoing considerations do not dictate otherwise,
gage lengths in the range from 0.125 to 0.25 in (3
to 6 mm) are preferable. The largest selection of
gage patterns and stock gages is available in this
range of lengths. Furthermore, larger or smaller
sizes generally cost more, and larger gages do not
noticeably improve fatigue life, stability, or
elongation, while shorter gages are usually
inferior in these characteristics.
|