|
Test Profile
General Stress Analysis
|
This category includes most testing situations
where some degree of stability under static test
conditions is required. For absolute stability with
constantan gages over long periods of usage and
temperatures above +150 deg F (+65 deg), it may be
necessary to employ half- or full-bridge
configurations. Protective coatings may also
influence stability in cases other than transducer
applications where the element is hermetically
sealed.
Operating Temperature
Range
Selection guidelines for
temperatures in the range of:
|
-50 deg to +150 deg F (-45 deg to
+65 deg C)
|
Test Duration
|
<10
4
hrs |
>10
4
hrs |
>10
4
hrs |
>10
4
hrs |
|
Accuracy*
|
Moderate |
Moderate |
Very High |
High |
|
Cyclic Endurance
|
<10
6
~
at
+
1300 microstrain |
<10
6
~
at
+
1300 microstrain |
>10
6
~
at
+
1600 microstrain |
>10
6
~
at
+
2000 microstrain |
|
Gage Series
|
CEA, EA |
CEA, EA |
WA, SA |
WK, SK |
|
M-Bond Adhesive
|
200, AE-10 |
AE-10, AE-15 |
AE-15, 610 |
AE-15, 610 |
|
-50 deg to +400 deg F (-45 deg to
+205 deg C)
|
Test Duration
|
<10
3
hrs |
>10
3
hrs |
|
Accuracy*
|
Moderate |
High |
|
Cyclic Endurance
|
<10
6
~ at
+
1600 microstrain |
<10
6
~ at
+
2000 microstrain |
|
Gage Series
|
WA, SA |
WA, SA |
|
M-Bond Adhesive
|
600, 610 |
610 |
|
-452 deg to +450 deg F (-269 deg
to +230 deg C)
|
Test Duration
|
>10
3
hrs |
|
Accuracy*
|
Moderate |
|
Cyclic Endurance
|
>10
6
~ at
+
2000 microstrain |
|
Gage Series
|
WK, SK |
|
M-Bond Adhesive
|
610 |
|
up to 600 deg F (up to 315 deg
C)
|
Test Duration
|
>10
2
hrs |
|
Accuracy*
|
Moderate |
|
Cyclic Endurance
|
<10
6
~ at
+
1800 microstrain |
|
Gage Series
|
WK |
|
M-Bond Adhesive
|
610 |
|
up to 700 deg F (up to 370 deg
C)
|
Test Duration
|
<10 hrs |
|
Accuracy*
|
Moderate |
|
Cyclic Endurance
|
<10
6
~ at
+
1500 microstrain |
|
Gage Series
|
WK |
|
M-Bond Adhesive
|
610 |
|
*
Please Note
: It is inappropriate to quantify
"accuracy" as used in this table without
consideration of various aspects of the actual test
program and the instrumentation used. In general,
"moderate" for stress analysis purposes is
in the 2 to 5% range, "high" in the 1 to 3%
range, and "very high" 1% or better.
|
|