|
Test Profile
High Elongation
(Post-Yield)
|
|
Operating Temperature
Range
Selection guidelines for
temperatures in the range of:
|
-50° to +150° F
(-45° to +65° C)
|
Test Duration
|
<10 hrs |
>10
3
hrs |
>10
3
hrs |
|
Accuracy*
|
Moderate |
Moderate |
Moderate |
|
Cyclic Endurance
|
1 ~
at
+
50 000 microstrain |
1 ~
at
+
100 000 microstrain |
1 ~
at
+
200 000 microstrain |
|
Gage Series
|
CEA, EA |
EP |
EP |
|
M-Bond Adhesive
|
AE-10 |
AE-15 |
A-12 |
|
0° to +500° F
(-20° to +260° C)
|
Test Duration
|
>10
2
hrs |
|
Accuracy*
|
Moderate |
|
Cyclic Endurance
|
>1 ~
at
+
15 000 microstrain |
|
Gage Series
|
SA, SK, WA, WK |
|
M-Bond Adhesive
|
610 |
|
-452° to +500° F
(-269° to +260° C)
|
Test Duration
|
>10
3
hrs |
|
Accuracy*
|
Moderate |
|
Cyclic Endurance
|
1 ~
at
+
10 000 microstrain |
|
Gage Series
|
SK, WK |
|
M-Bond Adhesive
|
600, 610 |
|
*
Please Note
: It is inappropriate to quantify
"accuracy" as used in this table without
consideration of various aspects of the actual test
program and the instrumentation used. In general,
"moderate" for stress analysis purposes is
in the 2 to 5% range, "high" in the 1 to 3%
range, and "very high" 1% or better.
|
|