|
Test Profile
Dynamic (Cyclic) Stress
Analysis
|
Operating Temperature Range
Selection guidelines for temperatures
in the range of:
-100 deg to +150 deg F (-75 deg
to +65 deg C)
|
Test Duration
|
>10
4
hrs |
>10
4
hrs |
|
Accuracy*
|
Moderate |
Moderate |
|
Cyclic Endurance
|
10
7
~
at
+
2000 microstrain |
10
7
~
at
+
2400 microstrain |
|
Gage Series
|
ED |
WD |
|
M-Bond Adhesive
|
200, AE-10 |
AE-10, AE-15 |
|
-320 deg to +500 deg F (-195 deg
to +260 deg C)
|
Test Duration
|
>10
4
hrs |
>10
4
hrs |
|
Accuracy*
|
Moderate |
Moderate |
|
Cyclic Endurance
|
10
7
~
at
+
2000 microstrain |
10
5
~
at
+
2300 microstrain |
|
Gage Series
|
WD |
WD |
|
M-Bond Adhesive
|
600, 610 |
600, 610 |
|
*
Please Note
: It is inappropriate to quantify
"accuracy" as used in this table without
consideration of various aspects of the actual test
program and the instrumentation used. In general,
"moderate" for stress analysis purposes is
in the 2 to 5% range, "high" in the 1 to 3%
range, and "very high" 1% or better.
|
|