Gage Pattern
The gage pattern refers cumulatively to the
shape of the grid, the number and orientation of
the grids in a multiple-grid (rosette) gage, the
solder tab configuration, and various construction
features which are standard for a particular
pattern. All details of the grid and solder tab
configurations are illustrated in the "Gage
Pattern" columns of
Standard Gage Series
table, is used in conjunction with Catalog 500,
Micro-Measurements Precision Strain Gages
. The wide variety of patterns in the list is
designed to satisfy the full range of normal gage
installation and strain measurement
requirements.
Uniaxial Gages
With single-grid gages, pattern suitability for
a particular application depends primarily on the
following:
Solder tabs
These should, of course, be compatible in size and
orientation with the space available at the gage
installation site. It is also important that the
tab arrangement be such as to not excessively tax
the proficiency of the installer in making proper
leadwire connections.
Grid width
When severe strain gradients perpendicular to the
gage axis exist in the test specimen surface, a
narrow grid will minimize the averaging error.
Wider grids, when available and suitable to the
installation site, will improve the heat
dissipation and enhance gage stability --
particularly when the gage is to be installed on a
material or specimen with poor heat transfer
properties.
Gage resistance
In certain instances, the only difference between
two gage patterns available in the same series is
the grid resistance -- typically 120 ohms vs. 350
ohms. When the choice exists, the higher-resistance
gage is preferable in that it reduces the heat
generation rate by a factor of three (for the same
applied voltage across the gage). Higher gage
resistance also has the advantage of decreasing
leadwire effects such as circuit desensitization
due to leadwire resistance, and unwanted signal
variations caused by leadwire resistance changes
with temperature fluctuations. Similarly, when the
gage circuit includes switches, slip rings, or
other sources of random resistance change, the
signal-to-noise ratio is improved with higher
resistance gages operating at the same power level.
In experimental stress analysis, a single-grid
gage would normally be used only when the stress
state at the point of measurement is known to be
uniaxial and the directions of the principal axes
are known with reasonable accuracy (
+
5 deg). These requirements severely limit the
meaningful applicability of single-grid strain
gages in stress analysis; and failure to consider
biaxiality of the stress state can lead to large
errors in the stress magnitude inferred from
measurements made with a single-grid gage.
Rosettes
For a biaxial stress state -- a common case
necessitating strain measurement -- a two- or
three-element rosette is required in order to
determine the principal stresses. When the
directions of the principal axes are known in
advance, a two-element 90-degree (or
"Tee") rosette can be employed with the
gage axes aligned to coincide with the principal
axes. The directions of the principal axes can
sometimes be determined with sufficient accuracy
from one of several considerations. For example,
the shape of the test object and the mode of
loading may be such that the directions of the
principal axes are obvious from the symmetry of the
situation, as in a cylindrical pressure vessel. The
principal axes can also be defined by
PhotoStress® testing.
In the most general case of surface stresses,
when the directions of the principal axes are not
known from other considerations, a three-element
rosette must be used to obtain the principal stress
magnitudes. The rosette can be installed with any
orientation, but is usually mounted so that one of
the grids is aligned with some significant axis of
the test object. Three-element rosettes are
available in both 45-degree rectangular and
60-degree delta configurations. The usual choice is
the rectangular rosette since the data-reduction
task is somewhat simpler for this
configuration.
Gage Construction
When a rosette is to be employed, careful
consideration should always be given to the
difference in characteristics between single-plane
and stacked rosettes. For any given gage length,
the single-plane rosette is superior to the stacked
rosette in terms of heat transfer to the test
specimen, generally providing better stability and
accuracy for static strain measurements.
Furthermore, when there is a significant strain
gradient perpendicular to the test surface (as in
bending), the single-plane rosette will produce
more accurate strain data because all grids are as
close as possible to the test surface. Still
another consideration is that stacked rosettes are
generally less conformable to contoured surfaces
than single-plane rosettes.
On the other hand, when there are large strain
gradients in the plane of the test surface, as is
often the case, the single-plane rosette can
produce errors in strain indication because the
grids sample the strain at different points. For
these applications the stacked rosette is
ordinarily preferable. The stacked rosette is also
advantageous when the space for mounting the
rosette is limited.
|